Skip to main content
Version: 2.0

7. FACE RECOGNITION

7.1 Face Recognition

On the Face Recognition page, you can view the results of real-time face capture and comparison. This feature requires the prior addition of a facial image through the "Face Lib Manage" page.

In the main menu, click on "Face Recognition" to access the detailed page, as shown in Figure 7-1.

Figure 7-1: Face Recognition

Functions Overview:

NumberFunctionDescription
1Device ListDisplays the devices equipped with face recognition functionality.
2LayoutSelect the video layout.
3SnapshotDisplays alarms triggered by recent captures. You can choose to stop the update.
4Face ComparisonCompares captured faces with the library. Allows filtering of devices for quick matching by channel. By default, only real-time captures from 4 face recognition channels are displayed. These channels can be selected and configured, as described in Figure 7-2. When the valid time for a person expires, the captured image in the result will be marked as "invalid."
Figure 7-2: Device Filter

Procedure:

Step 1: Devices with the facial capture function will automatically capture faces.
The capture appears in the facial comparison area.

Step 2: Click on the search icon located in the bottom right corner of the captured image to navigate directly to the intelligent search interface.

Step 3: Similar faces from the facial database that appear in the image will be compared in the comparison area.
If they have a similarity above the configured threshold, related information appears.

Step 4: Click on the “+” button displayed on the image to add it directly to the facial database.

Figure 7-3: Broadcast Settings

Procedure:

Step 1: Select the full-screen display mode.
There are two available modes: card view (requires card size configuration) and card list view.

Step 2: Enable the "Strangers" option.
If this option is not enabled, captures of strangers will not be displayed in the comparison area.

Step 3: For strangers, configure the voice broadcast content.
The text must contain a maximum of 10 characters.

Step 4: For employees already registered in the facial library, mark the corresponding option in the library.
You can configure the system to announce the name, the capture time, and play a custom text.

Step 5: Set the voice playback duration.

Step 6: Click on the “+” button displayed on the image to add it directly to the facial database.

7.2 Face Lib Manage

The "Face Lib Manage" interface allows you to create a multi-level face directory.
Different face libraries can be added, and personal information can be edited for facial recognition.
When the camera detects a face, it can compare it with the library to identify the individual captured.

In the main menu, click on "Face Lib Manage" to access the configuration page, as shown in Figure 7-4.

Figure 7-4: Face Lib Manage

Functions Overview:

NumberFunctionDescription
1Face Library, NVR Face Database, and Access ControlClick the icon to switch the face database.
2Face Library ListFace library, default group, and add library.
3Basic Person OperationsAdd, delete, import, export, manually update, configure, and filter.
4Basic Library OperationsAdd, delete, and edit library.
5LayoutToggle to display subordinate organization. Choose between list mode and card mode.
6RegistrationsRegister faces.
7Page InformationView page numbers, registration counts, and navigate to the next page.
8Facial Database Sync strategyThe platform's libraries can be synchronized with the facial recognition terminal.
Figure 7-5: Temporary Library

Face Library Import Modes

There are two modes for importing face libraries:

  • Device Import
  • Local Import
Figure 7-6: Device Import

Procedure for Device Import:

Step 1: Select the desired device.

Step 2: Choose the library to which the data should be imported and select the import mode.

Step 3: Define the strategy for ID conflicts and click “Import” to upload the libraries.

Step 4: The import result will be saved to the local folder.

Local Import:

Human faces stored in folders or local files can be imported to the platform in three different ways:

  • Image Scale
  • Image Import
  • Form Import
Figure 7-7: Local Import

Temporary Library

The temporary library will display all captured faces, and the number of captures will be shown on the screen.

  • Add to Library:
    Click on "+" to add the stranger's photo to the library.

  • Search:
    Click on the magnifying glass to enter the face search interface.

Detailed Interface Navigation

In the temporary library interface, click on "Batch Input" to access the detailed interface, as shown in Figure 7-8.

Figure 7-8: Batch Entry

Manual Updates

Click on "Manual refresh" to manually update photos, as presented in Figure 7-9.

Figure 7-9: Photo Update

Additional Actions

  • Add Task:
    Click on "Add Task" to select the face library.
    You can opt to check or uncheck the option "Ignore list update for the week."
    The result appears in a window.

  • Set:
    Click on "Set" to define the configurations for the temporary library, as shown in Figure 7-10.

Figure 7-10: Temporary Library Settings

Filters in Temporary Library:

Click on "Filter" to define a filter, as shown in Figure 7-11.

Figure 7-11: Filters in Temporary Library
info

The temporary library is updated live.

7.2.1 Adding a Face Library

Procedure:

Step 1:
Click on "+" to add a face library.

Step 2:
Enter a name, select a library, and provide a description, as shown in Figure 7-12.

Figure 7-12: Adding a Face Library

Step 3:
Click "Save" to save the settings. Alternatively, click "Save and New" to save and add another new library.

7.2.1.1 Add Person Information

Procedure:

Step 1: Select the face library.

Step 2: Click on "Add" to add personal information.

Step 3: Enter the required information, as shown in Figure 7-13.

Figure 7-13: Personal Information

Click on alt text to add or delete types.

Step 4: Add one or more photos for the user; more photos increase the comparison rate.

Step 5: Click on "One Key photo" to immediately capture the image of a person, as shown in Figure 7-14.

Figure 7-14: One key photo

Step 6: Select a camera to perform the capture. If you want to capture multiple images and improve the comparison, you can choose up to 3 cameras to capture from different angles. The computer's webcam can also be used to capture the face.

Step 7: Click "Save", and a confirmation message appears the person was successfully added appears.

Figure 7-15: Best Angles
tip

Clear facial images are highly recommended as they provide greater accuracy in comparisons.

7.2.1.2 Batch Export

Template Procedure:

Step 1: Click on "Export" and select the "Export Template" option.

Step 2: Edit the name of the exported template and save the changes.

Personal Information Procedure:

Step 1: Click on "Export" and select the "Export Personal Information" option.

Step 2: Edit the exported name and save the changes.

7.2.1.3 Face Settings

Procedure:

Step 1: Click on "Set" to enter the face settings interface, as shown in Figure 5-16.

Figure 7-16: Face Settings

Step 2: Select "No Refresh" or "Auto Refresh".

Step 3: Choose the update time.

Step 4: Click "OK" to save the settings.

7.2.1.4 Filter

Procedure:

Step 1: Click on "Filter" to enter the filter interface, as shown in Figure 7-17.

Figure 7-17: Filter

Step 2: Enter the data as needed.

Step 3: Click "Confirm" to save the settings.

7.2.2 NVR Face Database

In the NVR face database, the platform can set the parameters of an online NVR, as shown in Figure 7-18.

Figure 7-18: NVR Face Database

Add people or libraries to the NVR database, as shown in Figure 7-19. Users can delete/import/export the database in this interface.

Figure 7-19: Add Library

7.2.3 Face Database Sync Strategy

This function is specific to access control cameras (such as thermal cameras with facial recognition) and AI NVR. The platform and camera can share the face library for access control cameras, as shown in Figure 7-21.

Figure 7-21: Face Database Sync Strategy

Procedure:

Step 1: Click "+" to add a new policy, as shown in Figure 7-22.

Figure 7-22: New Strategy

Step 2: Edit the name and choose the sync mode.

Step 3: Select the sync device and the sync library interval.

Step 4: Click "Apply" to save the settings. The sync status of the device appears at the bottom of the interface.

note

Sync failure means the facial library could not be synchronized with access control. The user can check the logs to identify the reasons. Waiting for sync means the device might be offline.

7.3 Face Match Config

On the facial recognition configuration page, you can add a comparison strategy between the camera and the face library so that different cameras are compared with different face databases. When the camera detects a face, it only compares it with the selected library.

note

This function is only for cameras with face detection.

In the main menu, click on "Face Match Config" to access the configuration interface, as shown in Figure 7-23.

Figure 7-23: Face Match Config
NumberFunctionDescription
1Device ListAll devices with face detection are displayed in the list
2Device InformationDetailed information about the device
3Basic OperationsDelete device
4StrategyAdd/Modify/Delete the policy for strangers or strategy
5Event LinkageAdd/Modify/Delete alarm links
6Enable/Disable AllActivate or deactivate the face detection function on all devices

7.3.1 Facial Comparison Configuration

Procedure:

Step 1: Click the "+" icon next to "Strategy" to add a strategy.

Step 2: Configure the settings according to your needs.

Step 3: Click "Apply" to save the settings.

The user can set binding conditions, such as a person with elevated temperature or without a mask. These two conditions are only applicable to body temperature measurement cameras.

In the binding scheme, the following options can be selected:

  • App Notification
  • Send Email
  • IO Output (select ID and set the duration).
Figure 7-24: Defense Schedule

On the "Face Search" page, you can select a face image. The system will search the platform for photos that match the face based on facial similarity. After this, it is possible to view and replay the person's trajectory on a map.

note

This function works only for cameras with facial recognition.

In the main menu, click on "Face Search" to access the detailed interface.

Figure 7-25: Face Search Interface
NumberFunctionDescription
1Comparison SourceChoose the comparison source to perform the search: platform or AI NVR.
2Set Search ModeThe search modes are common and personal.
- Set the search time.
- Select the capture camera; mark the group to select all cameras.
3Picture- Select the image from the local folder.
- Set the similarity.
- Reset: Resets the search items.
- Search: Click "Search" to perform the query.
4ResultsDisplays the results of the search for similar faces.
5Page InformationNumber of pages, total pages, and navigation to the next page.
6Details- Click on the image from the query results to display the panorama as captured.
- The captured image can be inserted into the facial database.
- To search directly using captures, click "Picture Search".
- Click "Update Face" to update facial images in the database, as shown in Figure 7-26.
- Click "Add Face" to register the searched image in the database, as shown in Figure 7-27.
- Access the facial database and search for images.
- Images captured by the camera are usually stored in the "snap" folder by default.
- Click "Export" to export the search results.
Figure 7-26: Update face
Figure 7-27: Add face

Procedure:

Step 1: Click on alt text to select the image.

Step 2: Set the similarity level.

Step 3: Click on "Search". The results appears based on time and similarity.

Step 4: Clicking on the images in the results will display the details.

Step 5: Click on "Register" to display the "Person Registration" pop-up interface. Enter the relevant information and then save.

Step 6: Click on "Select" for the photo from the search result.

7.4.2 Track

note

The user needs to configure two or more cameras with face detection on the Map first.

Procedure:

Step 1: Click on "Select" to choose the images.

Step 2: Mark the photos from different cameras.

Step 3: Click on "Track". A pop-up with a map will appear, as shown in Figure 7-29.

Figure 7-29: Track

Step 4: Replay or execute the trajectory line again.

7.5 Classification Query

On the "Classification Query" page, you can set the search conditions for the images.

note

This function only works for cameras with face detection.

In the main menu, click on "Classification Query" to view the configuration interface, as shown in Figure 7-30.

Figure 7-30: Classification Query
NumberFunctionDescription
1Basic Query ConditionsSet the start time and end time. Mark the devices and modes of the facial libraries. Select personnel filtering conditions, such as capture quality, size, and abnormal temperatures.
2More ConditionsSet similarity, confidence, face size, distance, yaw angle, pitch angle, and roll angle.
3ResultsThe query results.
4Detailed InformationThe query results display detailed information.

Procedure:

Step 1: Set the query start time and select the device.

Step 2: Define the query conditions.

Step 3: Click on "Search" and the query results appears.

Step 4: Click on "Reset" to reset the query criteria.