Skip to main content
Version: 2.0

5. BASIC FUNCTIONS

5.1 Live View

In the Live View interface, the following actions can be performed:

  • Watch real-time video;
  • Execute a real-time video tour;
  • View local videos;
  • Capture images (screenshots);
  • Enable or disable audio;
  • Start the voice intercom;
  • Zoom in on the video;
  • Change the video stream;
  • Save custom layouts;
  • Use the 3D Positioning feature;
  • Control the PTZ (Pan-Tilt-Zoom) function.

Additionally, right-clicking the live video displays a context menu, allowing quick configuration of video parameters.

To access the detailed page, simply click Live View in the main menu. The full interface can be viewed as shown in Figure 5-1.

tip

Supports opening up to 4 Live View windows simultaneously and allows the use of a mouse to drag them, making it convenient for synchronized display across multiple screens.

Figure 5-1: Live View.

Functions and Descriptions

NumberFunctionDescription
1LayoutVideo display format, adds the layout.
2Device ListShows the device list.

In the blank space, right-click to choose online-only or show all.

Select the device, right-click, and from the menu, you can rename the device, configure it, change the video stream, and view recordings, as shown in Figure 5-2.
3OperationControls a PTZ camera/Image parameters.
4Video Display LayoutStart the tour, save the current layout, single screen, four screens, maximum support for 64 screens.
5Full ScreenDisplays the live video in full screen.
Right-click and click “Full Screen” to exit.
Figure 5-2: Device Options.

5.1.1 Layout

In the layout function interface, previously saved layouts are displayed, in addition to being able to select a default layout, as shown in Figure 5-3.

Figure 5-3: Layout.

5.1.2 Device

Displays the list of devices associated with the current user account, as shown in Figure 5-4. Users can watch real-time videos by double-clicking or dragging and dropping the mouse onto the desired channel.

Figure 5-4: Devices.

5.1.3 Operation

note

This function is only available for PTZ cameras and supports direction control, positioning operation, and tour operation.

PTZ Operation: Adjusts the full-scale movement of the PTZ, lens zoom, editing and control, zoom in, zoom out, iris opening and closing, near focus, distant focus, focus, start, orientation, wiper, and turning on the light. Shown in Figure 5-5.

Preset: Sets the name and current position as a preset position to facilitate tour operation, as shown in Figure 5-6.

Tour: You can configure the tour to allow the camera to rotate repeatedly based on the tours. Each tour includes presets, and the waiting time must be defined, as shown in Figure 5-7.

Figure 5-5: PTZ Operation
Figure 5-6: Preset
Figure 5-7: Tour

Scan: You can configure a start point and an end point to allow the camera to rotate repeatedly from the start point to the end point. Select the scan to be set, click on + to add the scan, choose the scan number, set the name and dwell time, as shown in Figure 5-8.

Figure 5-8: Scan

Track: You can record a track to allow the camera to rotate repeatedly based on the predefined track, as shown in Figure 5-9. Select the track to be set, click on + to add the track, choose the track number and set the name, adjust the camera lens, click on “Start Recording” to begin the configuration, adjust the camera lens, and click on “Finish Recording” to complete the track.

Figure 5-9: Track

Idle: You can enable the idle feature to allow the camera to automatically execute the preset, track, scan, and tour after the waiting time (1 minute ~ 240 minutes). Select the “idle” option, activate the “idle” option, choose the type, name, and waiting time, as shown in Figure 5-10. Click on “Save” to save the settings.

Figure 5-10: Idle

Timer: You can set the PTZ timer to allow the camera to trigger the preset, track, scan, and tour automatically at the defined time. The camera will restore the operation and position after completion. Click on “Set Timer” to go to the timer page, set the start time and end time, as shown in Figure 5-11. Click on “Confirm” to save the settings.

Figure 5-11: Timer

Image Adjustment: Adjust the brightness, sharpness, saturation, and contrast of the image. The default values are 50. The focus can be changed by dragging the right side of the slider or clicking on the left and right axes to change the value. The range is from 0 to 100.

Figure 5-12: Image Adjustment
Figure 5-13: Right-click Menu
note

Devices have different functions, and the user can operate the corresponding function in practice.

For cameras with a speaker or connected to an audio output device, they can play radio broadcasts. The computer where the platform is installed must be connected to a microphone for audio collection. Click on "Broadcast Management" to enter the settings page. Choose the channel to play, click on "Start," and the selected camera will play the platform's audio. Click on "Stop" to turn off the playback.

Figure 5-14: Broadcast Management

5.2 Playback

5.2.1 Playback

In the "Playback" interface, the front-end device video can be played and downloaded, in addition to supporting synchronous playback of multiple channels and playback control operations. On the main menu page, click on "Playback" to enter the detailed page, as shown in Figure 5-15.

Figure 5-15: Playback Interface
NumberFunctionDescription
1Playback/Event PlaybackSelect playback or event playback (when devices with SD cards are connected to the platform, the user can view event playback)
2DeviceDisplays the devices configured on the platform
3Operation- Configure and control PTZ cameras
- Configure image parameters
4CalendarDisplays dates, with a green bar below the date indicating that there is a recording

Time can be manually entered on the clock
5Show or Hide Calendar/GridOpen or close the calendar/video grid
6Operation BarVideo operations: operation, timeline, display
alt text, Rewind
alt text, Pause / Play
alt text, Stop
alt text, Next frame
alt text, 30s backward/30s forward
alt text, Change playback speed
alt text, Display Layout
alt text, Full Screen
alt text, Download video from backup device
alt text, Perform batch backup of multiple videos or recording files
alt text, Select the progress bar format
Figure 5-16: Batch Backup
Figure 5-17: Video Grid

5.2.3 Play the Device's Video

Procedure

Step 1: Select the display layout mode (supports synchronous playback of multiple devices).

Step 2: Select the device from the device list to play the recording.The video will automatically start from the current time.

Step 3: Select the desired interval as shown in the image below:

alt text

Step 4: Select the operation tool in the toolbar to watch the video playback according to your needs.

5.2.4 Backup the Device's Video

Procedure

Step 1: Click on alt text, the video will start playing, and the icon alt text will be displayed. Drag the timeline to quickly copy the video and download it in MP4 format.

Step 2: Click the checkmark to complete the selection and copying of the video. A download interface will then be displayed, as shown in Figure 5-19.

Figure 5-19: Download Interface

Users can set the watermark for the download recording. Click on "Watermark Settings" to access the configuration page. Watermark (Overlay Watermark or Not Overlay Watermark), set the font color, set the transparency, enter the watermark content, click "Confirm" to save, and click "Apply" to apply all settings to the download recording.

Figure 5-20: Set Watermark

Users can click the download icon at the top of the interface.

alt text

Step 3: Click on "Backup" in the top right corner of the interface to view the start and end time of the downloaded video and the path where it was saved.

Figure 5-21: Backup

5.3 Real-time Alarm

In the Real-time Alarm interface, real-time device alarm information can be received and processed individually or in batches.

In the main menu, click on "Real-time Alarm" to enter the detailed interface, as shown in Figure 5-22.

Figure 5-22: Alarm Interface
NumberFunctionDescription
1Alarm Display AreaDisplays alarm-related information
2Alarm OperationAlarm processing, alarm playback video, live video
3Alarm ProcessingProcesses specified alarm information, click "clear" and the current alarm will be cleared.

The thermal camera alarm can be exported, and the information includes comments, summary, action, temperature, alarm time, and so on.
4Display CountNumber of alarms on the current page
5Stop RefreshingCheck to stop updating the real-time alarm

Procedure:

Step 1: You can quickly access alarms by clicking the icon alt text in the upper right corner of the screen.

Step 2: Select the desired alarm, click the icon alt text, and a pop-up window will appear. In this window, you can describe and classify the alarm.

Figure 5-23: Alarm Process

Step 3: Click on alt text to play the alarm occurrence video for 30 seconds.

Step 4: Click on alt text to view the live video of the alarm device.

In the Alarm Search interface, you can access alarm history, view the alarm type, processing status, and device name. Additionally, results can be processed individually or in batches.

In the main menu, click "Alarm Search" to enter the detailed interface, as shown in Figure 5-24.

Figure 5-24: Alarm Search Interface
NumberFunctionDescription
1Search ConditionsThe user sets the search conditions, chooses the alarm type, progress status, and defines the search time
2Process/Batch DownloadClick to back up or process the alarm
3Search ResultsSearch results
4OperationEdit, play, process, and Task Backup
5Display InterfaceDisplays the current alarm page, total alarms, and option to switch to the next page
note

The processing status of the temperature alarm will affect the alarm statistics. Only the manual processing of alarm information related to overheating statistics can be accurate.

Figure 5-25: Alarm Processing
Figure 5-26: Thermal Alarm Export

Click on alt text to export thermal image alarm information, which includes basic camera information, capture, temperature parameters, added comments, summary, action, and so on.

5.5 Layout

In the layout interface, it is possible to link the channel to the window and set the search interval. The layout will be displayed in the "Live View" interface, making video monitoring more practical.

In the main menu, click "Layout" to enter the detailed interface and click on alt text to add a new layout, as shown in Figure 5-27.

Figure 5-27: Layout Management Interface
NumberFunctionDescription
1Create new layoutClick on alt text to create a new layout
2Device ListDrag the device to the layout screen
3Basic layout informationSet the name of the new layout and define the Rotation Interval
4OperationSave or Cancel the layout configuration
5Play the videoRight-click a device to play the video.

alt text
6Display modeChoose the video display mode

Procedure

Step 1: Click on alt text in the layout list to create a new layout.

Step 2: Enter the layout name and select the layout arrangement.

Step 3: Define the Video Rotation Interval.

Step 4: Select and hold the mouse to set the channel to be displayed in the layout window. You can link multiple channels in the same window and enable the display interval for users to view multiple cameras.

Step 5: Click "Save" to save the settings.

5.6 E-Map

In the E-Map interface, you can set up a map to facilitate monitoring and locating places. Multi-level submaps are supported.

Supported Files: JPG, PNG, and BMP.

On the new functions page, click "E-Map" to enter the detailed interface, as shown in Figure 5-28.

Figure 5-28: E-Map Interface
NumberFunctionDescription
1E-Map ListAll configured maps
2DeviceDevice list
3Display LayoutMap and video display layout
4Add a mapAdd a custom map
5Add a mapAdd a map
6Map OperationsThe user can operate devices on the map
7Zoom In/OutEnlarge the map to set monitoring points

5.6.1 Add a Map

Procedure:

Step 1: Click on alt text to add a map:

alt text

Step 2: Enter the map name and select the map directory. You have two options: use the map already present in WCAM or add a custom map.

Figure 5-29: Global Map

Step 3: Click on "Exit Editing" to save the map.

tip

You can create a submap within the Global Map. Navigate through the map and select the desired area to create a detailed map of that region.

Click on alt text to create a node map, define a name, and click on "Save" to save the settings.

5.6.2 Edit the Map

Step 1: Click on alt text to enter the edit status.

Figure 5-30: Edit the Map

Step 2: Click on "Scale," draw a line to act as a scale, and input the actual distance of the line. The scale will be displayed in the bottom left corner of the map page.

Figure 5-31: Map Configuration
Figure 5-32: Add a Node Map
Figure 5-33: Custom Map
Figure 5-34: Delete Map

Step 3: Click on alt text to save the edits.

5.6.3 Quick Navigation

Step 1: Click on alt text.

Step 2: Drag the mouse to select the area, and the result will be displayed in a pop-up window, as shown in Figure 5-35.

Figure 5-35: Selected Devices

Step 3: Click on alt text to filter the devices:

alt text

Step 4: If an alarm is triggered, click on alt text to position the camera, and double-click to view the live video.

Step 5: Click on alt text to view the alarm information.

Step 6: Click on alt text to set the screen division.

Figure 5-36: Map Live Video

Step 7: Double-click the camera on the map to view the live video or playback, as shown in Figure 5-37.

Figure 5-37: Live Video of an Alarm

5.7 Report Statistics

In the Report Statistics interface, users can view alarm statistics for groups and devices. The online device rate is also reported.

On the main menu page, click "Report Statistics" to access the detailed page, as shown in Figure 5-38.

Figure 5-38: Reports and Statistics Interface
Figure 5-39: Alarm Statistics

There are three visual display methods for data statistics: histograms, line charts, and pie charts.

5.8 Monitoring Center

The Monitoring Center provides a comprehensive visual management platform. From the map, you can directly view the online status and access other functionalities such as:

  • Regional Statistics
  • Snapshot Statistics
  • 7 Day Statistics
  • 24-Hour Traffic Statistics
  • Attendance
  • Face Snapshot
  • Real-time Alarm
  • Maps
  • Live Alarm Video

On the main menu, click on "Monitoring Center" to access the detailed page, as shown in Figure 5-40.

Figure 5-40: Monitoring Center

Features Overview:

  • Regional Statistics: Counts the number of online and offline devices in different groups.

  • Snapshot Statistics: Provides statistics on faces, license plates, vehicles, people, and snapshots under the organization.

  • 7-Day Statistics: Shows pedestrian traffic, vehicle traffic, and alarm conditions from the past 7 days. This statistic updates daily and cannot be updated in real-time. By default, it alternates automatically between pedestrian and alarm statistics.

  • 24 Hour Traffic Statistics: Displays the number of people and cars in a 24-hour period.

  • Attendance: Provides attendance statistics at control points within the group structure.

  • Face Capture: Counts the frequency of strangers and captures individuals with elevated temperatures. By default, it alternates automatically between these two types of statistics, updated in real-time.

  • Real-Time Alarm: Displays real-time alarm information. If the device is connected to the map, you can click to watch the real-time video.

  • Live Video: Switches, in real-time, to alarm videos from devices present on the electronic map.

tip

By clicking on the camera on the map, you can view live videos or replay previous recordings.

5.9 Event Linkage

In the Event Linkage interface, users can configure actions related to alarms, including:

  • Trigger Condition: Sets the criteria that activate the event.
  • Linkage Event: Determines the actions to be executed, such as:
    1. Sending emails.
    2. PTZ (Pan/Tilt/Zoom) control.
    3. IO (Input/Output) output.
    4. Image capture.
    5. Voice broadcasting.
  • Schedule: Establishes the active period during which the defense will be applied.

Figure 5-41 illustrates this interface in detail.

Figure 5-41: Event Linkage

Procedure:

Step 1: Click on alt text to add a new event linkage.

Step 2: Enable the strategy and define a name.

Step 3: Choose the trigger condition, as shown in Figure 5-42.

Figure 5-42: Trigger Condition

Step 4: If "Timing" is selected, the user needs to define the trigger time and the days to repeat.

Step 5: If "Alarm Event" is selected, the user needs to choose the type of alarm and the desired devices, as shown in Figure 5-43.

Figure 5-43: Alarm Events

Step 6: Click on the "Next Step" button to define the event linkage. Choose one or more alarm actions, as shown in Figure 5-43.

Step 7: Click on the "Next Step" button to define the defense schedule.

Step 8: Click on "Apply" to save the configuration.

5.10 Snapshot Retrieval

The Snapshot Retrieval interface is used to locate images captured and linked to events. During the defense setup, you can search for the alarm source equipment and review panoramic images captured by other linked equipment.

Figure 5-45: Snapshot Retrieval

Key Features and Functions:

NumberFunctionDescription
1TimeClick on alt text to open the calendar and set the search range. The maximum search range is 7 days.
2ChannelSelect the alarm source device.
3Event TypeChoose the event type and alarm type.
4Reset/Search- Click on "Reset" to reset the search conditions.
- Click on "Search" to perform the search.
5ResultDisplays the search results. Click on an image to view detailed information. Results can be exported to a local folder.
6PageDisplays device pages, the next page, and the number of snapshots.