Skip to main content
Version: 2.0

6. CONFIGURATION MAINTENANCE

6.1 Devices​

On the device management page, you can add devices (such as IPC, DVR, NVR) through automatic search, manual addition, or batch import. The platform supports the following device types:

  • IPC;
  • DVR;
  • NVR;
  • Thermal Camera;
  • Facial Capture Camera;

In the main menu, click on "Devices" to access the detailed page, as shown in Figure 6-1.

Figure 6-1: Device Management Interface

Key Features and Functions:

NumberFunctionDescription
1FilterFilter devices by setting the device type, online status, and device name.
2OperationSearch, add, delete, export, import devices; view the status of all devices; associated recordings (if both the camera and the NVR are connected to the platform, recordings from the NVR can be synchronized with the IP cameras).
3Device Information DisplayView device details; operational options: edit, delete device, or quickly access the device configuration.
4PageDisplays device pages, the next page, and the total quantity.

The device and the server must be on the same network segment.

Procedure:

Step 1: On the device management page, click on "Auto Search" to access the detailed page, as shown in Figure 6-2.

Figure 6-2: Automatic Search

Step 2: Enter the device's username and password, and set the IP range filter.

Step 3: Click on "Start Searching". The device on the same network as the client will be automatically searched, and the results will appear on the current page.

Step 4: Select the desired devices and click on "Add." Once completed, the device will be displayed in the device list.

tip

All devices can be added to the list, but if any device fails to connect, the reason might be an incorrect password or a configuration error. Modify the device settings manually to resolve the issue.

6.1.2 Add Manually​

Procedure:

Step 1: Click on "Add Device" on the devices page, as shown in Figure 6-3.

Figure 6-3: Add Device Manually
warning

The intelligent analysis server does not support automatic addition; it only supports cameras with facial detection.

Figure 6-4: Associated Server

For advanced settings, the default connection mode is "Add from Platform" If you want to switch to the "Registration" mode, configure the parameters in the device's web interface (Configuration > Network Service > Platform Access) using advanced settings.

Step 2: Enter the device name, select the device type, input the IP address/username/password, and select the group.

Step 3: Click on "Test" to verify the settings, then click on "Save and New."

Step 4: A pop-up window appears "Added successfully," and the device will appear on the device management page (the device details will also appear on the page simultaneously).

Step 5: To delete cameras, select the number of cameras, click on "Delete," and then confirm by clicking "OK" to remove the cameras.

6.1.3 Export or Import Device​

Procedure:

Step 1: Click on "Export."

Step 2: Click on "Export Template," and edit the information on the template page.

Step 3: Click on "Import."

Step 4: Select the file to be imported and click Save.

6.1.4 Device Status​

Procedure:

Step 1: Click on "Device Status."

Step 2: A pop-up window displays the status of the devices, as shown in Figure 6-5.

Figure 6-5: Device Status

Step 3: Click on "Export."

Step 4: Set the folder where you want to save the file.

6.2 Device Config​

In the "Device Config" interface, you can view and configure device parameters such as bitrate parameters, motion detection parameters, OSD parameters, image parameters, and maintenance for IPC. For NVR devices, users can configure recording strategies and disk management. For thermal cameras, users can configure thermal parameters, smoke and flame detection, etc.

info

The configuration functionality is related to the firmware version of the device.

In the main menu, click on "Configure Device" to access the detailed page, as shown in Figure 6-6.

Figure 6-6: Device Configuration Interface

Key Features and Functions:

NumberFunctionDescription
1Organization StructureDisplays the organization structure information.
2Basic InformationDisplays the basic information.
3Edit/Device UpgradeEdit: Edit the device information.
Device Upgrade: Click to upgrade the device immediately.
4Device ConfigurationDisplays and allows the configuration of the device. Click "Apply" to save the information.

6.3 Group​

For large-scale surveillance, groups can be created to perform hierarchical management of devices. The system's default configuration includes a root group that supports up to 6 layers.

In the main menu, click on "Group" to access the detailed page, as shown in Figure 6-7.

Figure 6-7: Group Interface

Key Features and Functions:

NumberFunctionDescription
1GroupDisplays the group tree; new groups can be added by clicking on the "+" button.
2Basic InformationDisplays the basic information of the device or group.
3EditBasic information can be edited by clicking on "Edit."
4User or Device Display AreaDisplays user or device information.

6.3.1 Add a Group​

Procedure:

Step 1: Click on "+" to add a new group, as shown in Figure 6-8.

Figure 6-8: Add Group

Step 2: Enter the name, group, phone number, contacts, and address.

Step 3: Click on "Save and New" to save and create a new group simultaneously.

Step 4: Click on "Save" to save and finalize.

6.4 Log​

In the "Log" interface, users can query the operation log, server log, and system log.

In the main menu, click on "Log" to access the detailed page, as shown in Figure 6-9.

Figure 6-9: Search Events Interface

Key Features and Functions:

NumberFunctionDescription
1TimeDefine the start and end time for the query.
2Log TypesThe default is to select all.
3Log OptionThe default is to select all. There are many options, allowing more detailed logs to be chosen separately.
4KeywordsDefine a keyword for quick queries.
5QueryExecutes the log search based on the previous settings.
6ResultDisplays the query results.
7Interface DisplayShows the current page of logs, the number of logs, and the option to navigate to the next page.

6.5 Users​

On the user page, you can add users, modify user privileges, search, or delete users through the user management feature.

The system includes a default Administrator and Operator:

  • Administrator: Has all privileges.
  • Operator: Has partial privileges.

In the main menu, click on "Users" to access the detailed page, as shown in Figure 6-10.

Figure 6-10: User Management Interface

Key Features and Functions:

NumberFunctionDescription
1Users and RoleChoose users or roles to manage.
2FilterSet filter criteria; choose role, group, or user name for filtering.
3Add/DeleteAdd or delete a user or role.
4Display AreaDisplays user or role information.
5Interface DisplayShows the current page of users/roles, the number of users, and an option to navigate to the next page.

6.5.1 Add User​

Procedure:

Step 1: In the user management interface, click "Add" to add a new user.

Figure 6-11: Add User

Step 2: Enter the name. Users can be set as "Administrator" or "Operator" by default.

Step 3: Set a password and assign the user to a group.

Step 4: Select the user's privileges.

Step 5: Click "Save and New" or "Add" to save and add the user. A pop-up window appears the message "Added successfully."

6.5.2 Add Role​

Procedure:

Step 1: In the user management interface, click on "Role" to access the interface shown in Figure 6-12.

Figure 6-12: Role Interface

Step 2: Click on "Add," then enter the role name, group, and a description.

Figure 6-13: Add Role

Step 3: Select the privileges for the role.

Step 4: Click on "Save and New" to save the current settings or "Add" to finalize the addition.

Step 5: The added role will be displayed in the interface. Click "Edit" or "Delete" to modify or remove the role.

6.6 Servers​

In the server interface, you can view execution status, performance data, and server parameter configurations to better understand server runtime data and perform more efficient system maintenance.

In the main menu, click on "Servers" to access the detailed page, as shown in Figure 6-14.

Figure 6-14: Server Interface

Key Features and Functions:

NumberFunctionDescription
1ServersDefault Server, CMU/MDU/IAU Server.
2Basic OperationsRefresh page, backup, restore, edit, and delete.
3Basic InformationBasic server details.
4Server PerformanceDisplays the performance information of the selected server.
5Version ManagementRelease versions to the server and update the version for connected clients.

6.6.1 Central Management Server​

Data backup and recovery are typically used for system migration. This process involves two main steps:

  1. Data Backup:

    • Involves downloading the data from the server where WCAM is installed.
    • Backup data includes database information such as:
      • Users
      • Devices
      • Servers
      • Alarms
      • Logs
      • Face photos, among others.
  2. Data Recovery:

    • Involves uploading the backup data to the servers.
    • This step includes performing recovery operations and ensuring the system returns to normal functionality.

In server settings, users can configure the general parameters for the face capture limit. These parameters can be applied to all cameras with these functions, as shown in Figure 6-15.

Figure 6-15: Server Settings
info

If the retention time for Over Temperature Capture is null, it means that the image capture time will match the data storage duration in days.

info

If the retention time for over-temperature/temperature capture is set to 0, it means that captured images will not be saved.

There are five server configurations:

  1. Basic Settings: Time synchronization, enabling SSL, temperature unit, and device logging protocol.

  2. Storage Configuration: Log retention days, data storage days, over-temperature capture retention time, other temperature capture retention time, Capture Storage Type, and capture path.

warning

When the Capture Path is changed, the following message is displayed:

alt text

  1. Snapshot Settings: Face recognition, mask recognition, no-mask alarm, capture time, remove duplicate objects, and face algorithm mode.
warning

When the face algorithm mode is changed, the following message is displayed:

alt text

info

Enable Face capture without recognition, skip facial recognition operations, and perform only temperature measurement management. All captured faces will be treated as strangers and cannot be searched using the image search function. The Face capture without recognition mode is suitable for scenarios where identifying individuals is not a concern, such as airports, subways, stations, other access controls, parks, and public service agencies.

  1. Face Capture Limit: Ambiguity, confidence coefficient, face size (length), and face size (width).

  2. Alarm Configuration: Remove repeat alarm time period.

6.6.1.1 Data Backup​

Procedure:

Step 1: Click on alt text in the top-right corner. A window will appear, as shown in Figure 6-16.

Figure 6-16: Data Backup

Step 2: Navigate to the backup path and click on "Start Backup" to back up the server data.

Step 3: Once the backup is successful, the backup progress will be displayed as "100%."

Step 4: Click on alt text to exit the backup process.

6.6.1.2 Restore Backup​

Click on "Restore", and a window will appear, as shown in Figure 6-17.

Figure 6-17: Restore Backup

6.6.2 Media Distribution Server​

6.6.2.1 Performance and Status​

Figure 6-18: Performance
Figure 6-19: Status

6.6.3 Intelligent Analysis Server​

6.6.3.1 Performance and Capture Information​

Figure 6-20: Performance
note

Snapshot Information is generally applicable to the facial capture device; it can analyze the image if the device captures correctly. If the number of captured faces is 0, check if the camera is configured properly.

Figure 6-21: Snapshot Information

6.6.4 Version Management​

6.6.4.1 Version Management​

Version management is used for the decentralized deployment of servers and client installations, facilitating the version update of all clients.
When the server uploads and updates the latest software version, all clients corresponding to the same server can receive notifications and manually perform the update.

Figure 6-22: Version Management

In the version management interface, click on "Release Version" to upload the latest version and install it on the server. All uploaded versions will be displayed in the list, and users can operate them.

Figure 6-23: Version Release

6.6.4.2 Upgrade task​

In the upgrade task interface, users can upload the version to the server. Click on "Update to the Latest Version" to perform the update. Clients on the same server can detect the version and will receive a reminder to update.

Figure 6-24: Software Update
note

When opening the client, you will see the update reminder. Click on "Update" to proceed with the update.

6.7 Alarm Mail​

Define the sender and recipient information for alerts. When an alert is sent, it can be forwarded to the corresponding people via email.

In the main menu, click on "Alarm Mail" to access the detailed page, as shown in Figure 6-25.

Figure 6-25: Alarm Mail Interface

Procedure:

Step 1: Click on alt text to add a new strategy.

Step 2: Enter the name and the necessary information for using SMTP.

Step 3: The alarm can be sent via email with a personalized message.

Step 4: Click on alt text to test the settings.

Step 5: Click on "Apply" to save the settings.

6.8 Regional Management​

Define regions to manage pedestrian flow, manage pedestrian flow and control parking zones, as shown in Figure 6-26.

Figure 6-26: Regional Management Interface

Procedure:

Step 1: Click on alt text to add an area. Enter the name, region, phone number, contacts, and address.

Step 2: Click on "Save" to save the settings and add multiple parking areas.
Click on "Save and New" to save the current settings and add another one, as shown in Figure 6-27.

Figure 6-27: Add Area
  • Click on "Edit" or "Delete" to manage regional information.

  • Select the parking interface to view parking information, including:

    • Parking ID,
    • Name,
    • Total number of vehicles,
    • Device,
    • Area,
    • Subordinate organization.

This is illustrated in Figure 6-28.

Figure 6-28: Parking
note

The areas configured in the Regional Management interface apply to both Parking and Parking and Pedestrian flow prevention and control. If the user wishes to modify Parking and Pedestrian flow prevention and control regions, they must access the Regional Management interface to make the changes.

6.9 Broadcast Management​

For cameras with a speaker or connected to an audio output device, they can play radio broadcasts. The computer where the platform is installed must be connected to a microphone for audio collection. Click on "Broadcast Management" to enter the settings page. Choose the channel to play, click on "Start," and the selected camera will play the platform's audio. Click on "Stop" to turn off the playback.

Figure 6-29: Broadcast Management